??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24620.0180 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24620. - Palm Grips DIN 6335, cast iron / with smooth bore, throughgoing, form B
Bill of material
24620.0180 Palm Grip
BESTNR
Ref. No.
24620.0180
AUS
Version
with smooth bore, throughgoing, form B
D1
80 mm
D2
25 mm
D4
H7
16 mm
H2
50 mm
G
Weight
338 g
Embedded user actions